SJSC

Stainless steel (Cr19~21%, Mo1.5~2.5%) whose Corrosion resistance is equivalent to SUS303 is adopted. Copper alloy free Materia. HNBR for Seal Rubber against Low Ozone Concentration. Fluid medium: Air, Operating pressure range: 0.1~0.9 MPa
  • Stainless steel whose corrosion resistance is equivalent to SUS303 is adopted. Copper alloy free material for metal parts
  • HNBR for seal rubber against low ozone concentration

Fluid medium Air
Operating pressure range 0.1~0.9 MPa
Check valve cracking pressure 0.05 MPa
Operating temp. range 0~+60℃ (no freezing)
SFT/SET Fluororesin tube
SFT : Fluororesin (PFA) tube, SET : Fluororesin (FEP) tube, Fluid medium: Air, water (condition), chemicals, etc (condition). Max. operating pressure: SFT : 2.4 MPa, SET : 2.7 MPa. Suitable for piping in cleanroom environments.
 
CTA/CTB Polyolefin Tube
CTA : Polyolefin tube (sufficient flow rate)、CTB : Soft polyolefin tube (flexible piping),6 tubing colors,Fine waterproof,Fluid medium: Air, water (condition), etc (condition). Max. operating pressure: 1 MPa. Suitable for piping in cleanroom environments.
 
TOP