CTA/CTB

CTA : Polyolefin tube (sufficient flow rate)、CTB : Soft polyolefin tube (flexible piping),6 tubing colors,Fine waterproof,Fluid medium: Air, water (condition), etc (condition). Max. operating pressure: 1 MPa. Suitable for piping in cleanroom environments.
  • Suitable for application requiring sufficient flow rate under clean environment
    Adopting a polyolefin type resin suitable for clean environment
  • Superior water resistance
  • Tubing color comes in 6 colors
  • Cleanroom wash/packaging is available
    Cleaning and packing in cleanroom ISO class 6 equivalent
Fluid medium Air, water (condition), etc(condition)
Max. operating pressure
(65%RH at 20℃)
CTA:1.0 MPa
CTB:0.8 MPa
Max. vacuum -100 kpa
Operating temp. range -15~80℃ (no freezing)
Tube color CTA: 6 color (color sample)
CTB: 6 color  (color sample)
WR Insert ring
Insert Ring, inserted in a tube, prevents the tube from contracting.
 
TB Tube binder
Tube dia (O.D.) : ø4, 6, 8, 10, 12 ; Number of bound tubes : 2, 3, 4 ; Bind a plurality of Tubes by Clamping it. Fixable on Wall with Fixing Holes. Fixing hole is removable when unnecessary.
 
TC-21 Tube cutter
There are two mountain-shaped blade edges. After rotating 180°, the other side's new blade edge can be used for cutting.
 
TCN-20 Tube Shear
Using high-quality stainless steel blades, it has superior sharpness, durability, and corrosion resistance.
 
TR Tube Reel
The reel is reusable to reduce waste. Material of the reel is all plastic.
 
TOP