UB Polyurethane tube
Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories. The polyurethane tube, featuring excellent flexibility, helps compact piping requiring small bending radius. 10 tubing colors, Fluid medium : Air, water. Max. operating pressure: 1.0 MPa. Suitable for piping in cleanroom environments.
CTA/CTB Polyolefin Tube
CTA : Polyolefin tube (sufficient flow rate)、CTB : Soft polyolefin tube (flexible piping),6 tubing colors,Fine waterproof,Fluid medium: Air, water (condition), etc (condition). Max. operating pressure: 1 MPa. Suitable for piping in cleanroom environments.