SSNC

Fluid medium: Air, Water, Others (conditions)
Operating pressure range: Gas:0~1.0MPa, Fluid:0~0.3MPa
Needle Throttle Valve made of highly anticorrosive SUS316 stainless steel

Fluid medium Air, Water, Others (conditions)
Operating pressure range Gas:0~1.0MPa, Fluid:0~0.3MPa
Max. vacuum -100 kpa
Operating temp. range -15~120℃(no freezing)
SFT/SET Fluororesin tube
SFT : Fluororesin (PFA) tube, SET : Fluororesin (FEP) tube, Fluid medium: Air, water (condition), chemicals, etc (condition). Max. operating pressure: SFT : 2.4 MPa, SET : 2.7 MPa. Suitable for piping in cleanroom environments.
 
WR Insert ring
Insert Ring, inserted in a tube, prevents the tube from contracting.
 
TOP