VJ

By newly adding pressure adjusting function to blow-off flow adjusting function, it enables to prevent works from being-blown away. Fluid medium:Air (JIS B 8392-1:Class1.2.1~2.4.3 compliant). Operating pressure range: 0.3~0.7 MPa.
  • By newly adding pressure adjusting function to blow-off flow adjusting function, it enables to prevent works from being-blown away.
  • Shorter vacuum release time is realized.
    A relief mechanism (extra pressure is relieved) is built in the blow-off circuit.
  • Supply valve is available in three different types.
    Power saving double solenoid type (retention type) is optimal for applications where vacuum is generated for a long period of time.
  • LED vacuum switch allow for clearer visual recognition.
    Two types of vacuum switches are available, two switch outputs, or analog & one switch output, to be selected depending on the desired application. For wiring, a connector wire is adopted to enhance the ease of designing the wiring layout.

Fluid medium Air (JIS B 8392-1:Class1.2.1~2.4.3 compliant)
Operating pressure range 0.3~0.7 MPa
Operating temp. rang 5~+50℃ (no freezing)
Operating humidity range 35~85%RH (no freezing)
Vibration / Impact resistance Max. 50m/s2 / Max. 150m/s2
Protective structure Equivalent to IEC IP40
Lubrication Not required
Proof pressure (Air supply circuit) 1.05 MPa
Proof pressure (Vacuum circuit) 0.2 MPa
VP-R/A/RM Standard type
Suitable for spherical fruits (apple, etc.) or ball. Wide selection of pad sizes, materials and holder types. Low dust emission type is newly introduced for spring type holder.
 
VP-S Sponge type

Best suitable for work-piece with rough and uneven surface like an external wall material of building, small stone and seashell. Wide selection of pad sizes and holder types.

 
VP-E Oval type

Best suitable for substrate or long work like semiconductor. Wide selection of pad sizes, materials and holder types. Stroke length of spring type holder can be selected.

 
TOP