VJP

Pressure adjusting function is added to conventional blow-off flow adjusting function. It enables to prevent works from being blown away. Realized shortening of blow-off time.
  • Pressure adjusting function is added to conventional blow-off flow adjusting function. It enables to prevent works from being blown away.
  • Realized shortening of blow-off time.
    A relief mechanism (extra pressure is relieved) built into the blow-off circuit.
  • Supply valves are available in three different types.
    Double solenoid type (vacuum retention type), which contributes energy saving, is suitable for a special application where continuous vacuum generation is required for a long time.
  • An LED display is adopted for the vacuum switch. Improved visibility.
    Two types of vacuum switches are available, 2 switch outputs and analog output, with selection depending on the application. For wiring, a connector wire is adopted to enhance the ease of designing the wiring layout.

Fluid medium Air (JIS B 8392-1:Class1.2.1~2.4.3 compliant), Vacuum
Operating pressure range 0.3~0.7 MPa
Working vacuum range -100~0 kPa
Operating temp. range 5~50℃(No freezing)
Operating humidity range 35~85% RH (No dew condensation)
Vibration / Impact resistance Max. 50m/s2 / Max. 150m/s2
Protective structure Equivalent to IEC IP40
Lubrication Not required
Proof pressure (Air supply circuit) 1.05 MPa
Proof pressure (Vacuum circuit) 0.2 MPa

PDF

VJP
TOP