VK

Vacuum Generator VK serves customer's purpose most efficiently by selectable modularized unit combinations. Fluid medium: Air (JIS B 8392-1:Class1.2.1~2.4.3 compliant)
Operating pressure range: 0.25~0.7 MPa.
  • Vacuum Generator VK serves customer's purpose most efficiently by selectable modularized unit combinations.
  • Manual override : push-turn locking.
  • Pressure switch is available in two types, electronic sensor type with LED display and low price mechanical switch type.
  • LED display vacuum switch is easy to read.
  • Two types of LED vacuum switches are available, two switch outputs, or analog & one switch output, to be selected depending on a given application.
  • 4 sizes of standard nozzle bores are provided, φ0.5mm(05), φ0.7mm(07), φ1.0mm(10) and φ1.2mm(12).

Fluid medium Air (JIS B 8392-1:Class1.2.1~2.4.3 compliant)
Operating pressure range 0.25~0.7 MPa
Operating temp. rang 5~+50℃ (no freezing)
Operating humidity range 35~85%RH (no freezing)
Vibration / Impact resistance Max. 50m/s2 / Max. 150m/s2
Protective structure Equivalent to IEC IP40
Lubrication Not required
Proof pressure (Air supply circuit) 1.05 MPa
Proof pressure (Vacuum circuit) 0.2 MPa
VP-R/A/RM Standard type
Suitable for spherical fruits (apple, etc.) or ball. Wide selection of pad sizes, materials and holder types. Low dust emission type is newly introduced for spring type holder.
 
VP-S Sponge type

Best suitable for work-piece with rough and uneven surface like an external wall material of building, small stone and seashell. Wide selection of pad sizes and holder types.

 
VP-E Oval type

Best suitable for substrate or long work like semiconductor. Wide selection of pad sizes, materials and holder types. Stroke length of spring type holder can be selected.

 
TOP