The air conveyor, designed for transporting powders and granules, features a large suction flow rate of 1000 / 4800 / 14300 L/min [ANR], with a maximum flow path diameter of ø135 mm, allowing efficient transfer of various workpieces.High efficiency : The suction flow rate averages 2.7 times the air consumption rate. Maintenance-free : The large-diameter straight-through structure prevents clogging by powders or granules, eliminating the need for disassembly or cleaning. The suction flow rate can be controlled by adjusting the air supply.