VLS

Square aluminum body. Adopted a cylindrical silencer with excellent silencing effect. The lineup also includes those with pressure gauges and sensors.
  • Square aluminum body.
  • Adopted a cylindrical silencer with excellent silencing effect.
  • Suction Flow Rate(Nozzle Diameter):100L/min[ANR] (φ2.0 mm), 150L/min[ANR](φ2.5 mm), 200L/min[ANR](φ2.8 mm).
  • The lineup also includes those with pressure gauges and sensors.

Fluid medium Air, inert gas
Operating pressure range 0.15~0.7 MPa
Rated supply pressure 0.5 MPa
Operating temp. range 0~60℃(No freezing)
VP-S Sponge type

Best suitable for work-piece with rough and uneven surface like an external wall material of building, small stone and seashell. Wide selection of pad sizes and holder types.

 
VP-B Bellows type

Holder: Fixed type, spring type. Cup: Bellows type. Best suitable for retort packagings or bags for packaged foods.

 
VP-W Multi-bellows type

Holder: Fixed type, Spring type. Cup: Multi-bellows type. Best suitable for retort packagings or bags for packaged foods.

 
TOP