| Number of rows of holes |
5, 7, and 11 rows |
| Fluid medium |
Air, Vacuum *1 |
| Operating pressure range |
0.3~0.7MPa (Only for Vacuum Generator spec.) |
| Rated supply pressure |
0.5MPa (Only for Vacuum Generator spec.) |
| Noise |
70dB(A) (Only for Vacuum Generator spec.) |
| Operating vacuum pressure |
-100~0kPa (Only for Vacuum Pump compatible spec.) |
| Operating temp. range |
5~50℃ (No freezing) |
| Accessory 1 |
Robot flange mounting plate (P.C.D. 31.5, 40, 56, 80, 100), Digital Pressure Sensor with 3-color dual display, Push-in fitting for air piping |
| Accessory 2 |
Fixed orifice: Suppresses vacuum degradation due to leakage from non-absorbed areas by attaching an orifice to regulate the flow rate. |
| Remark |
*1. "Fluid medium: Vacuum" is only for vacuum pump compatible types. *2. Fixed orifice is available as an option. |