VNP

External Vacuum Controller best suitable for the fields requires space-saving and high speed. Suitable for the application requiring a limited space (body height). High speed, yet stable response is realized. (ON/OFF=Max. 5msec)
  • External Vacuum Controller best suitable for the fields requires space-saving and high speed.
  • Suitable for the application requiring a limited space (body height).
    Compact and lightweight.
  • High speed, yet stable response is realized. (ON/OFF=Max. 5msec)
    Direct operated solenoid valve is used for the main valve.
  • 4 types of analog output sensors are selectable.
    Analog output type pressure sensor for negative pressure, Separate LED indicator + Analog output type pressure for negative pressure, Analog output type sensor for compound pressure, Separate LED indicator + Analog output type sensor for compound pressure. Analog output sensor for negative pressure with connector type sensor cable for easy wiring and maintenance.

Fluid medium Air (JIS B 8392-1:Class1.2.1~2.4.3 compliant), Vacuum
Operating pressure range 0~0.55MPa
Working vacuum range -100~0 kPa
Operating temp. range 5~50℃(No freezing)
Operating humidity range 35~85% RH (No dew condensation)
Vibration / Impact resistance Max. 50m/s2 / Max. 150m/s2
Protective structure Equivalent to IEC IP40
Lubrication Not required
Proof pressure (Air supply circuit) 0.85MPa
Proof pressure (Vacuum circuit) 0.2 MPa
TOP