VPHMP

Using plural pad stabilize the posture of the work-piece during conveyance. Vacuum filter is incorporated. Light-weight.
  • Using plural pad stabilize the posture of the work-piece during conveyance.
    By using 3 to 4 pads (suctioning at multiple points), it is possible to suppress runout of the work-piece and stabilize the posture during conveyance, so the work-piece can be prevented from falling.
  • Vacuum filter is incorporated.
    Removes the suctioned dusts and prevent the troubles of vacuum system.
  • Light-weight.
    Aluminum is adopted for the body material.
  • Even a hollow work-piece can be easily suctioned.
VP-R/A/RM Standard type
Suitable for spherical fruits (apple, etc.) or ball. Wide selection of pad sizes, materials and holder types. Low dust emission type is newly introduced for spring type holder.
 
VP-S Sponge type

Best suitable for work-piece with rough and uneven surface like an external wall material of building, small stone and seashell. Wide selection of pad sizes and holder types.

 
VP-B Bellows type

Holder: Fixed type, spring type. Cup: Bellows type. Best suitable for retort packagings or bags for packaged foods.

 

PDF

TOP