VY

Ejector is equipped with blow-off (vacuum breaking) air function. Fluid medium: Air Max. operating pressure: 0.15~0.7 MPa
  • Integration of ejector and blow-off (vacuum break) functions. Switchover from vacuum generation to blow-off air is possible by applying or stopping supply air to ejector.
  • Ejector is equipped with blow-off (vacuum breaking) air function.
    Compared with the conventional single stand-alone type ejector, reliable blow-off(vacuum break) is possible.
  • Greatly improved price compared to conventional vacuum generators with solenoid valve.
  • Small size and lightweight. Installation at the end of vacuum circuit is possible
  • High cycle of suction and blow-off is realized by the equipped shut-off valve.

Fluid medium Air
Max. operating pressure 0.15~0.7 MPa
Rated supply pressure 0.5 MPa (H,L type)
0.35 MPa (E type)
Operating temp. range 0~60℃ (no freezing)
VP-R/A/RM Standard type
Suitable for spherical fruits (apple, etc.) or ball. Wide selection of pad sizes, materials and holder types. Low dust emission type is newly introduced for spring type holder.
 
VP-S Sponge type

Best suitable for work-piece with rough and uneven surface like an external wall material of building, small stone and seashell. Wide selection of pad sizes and holder types.

 
VP-E Oval type

Best suitable for substrate or long work like semiconductor. Wide selection of pad sizes, materials and holder types. Stroke length of spring type holder can be selected.

 
TOP