The suction valve is offered in both single- and double -solenoid types. Supply valve and blow-off valve can be powered by a single muti-pin connector. The power consumption of solenoid valve is reduced to 0.55W for energy saving.
Featuring a built-in vent valve, the VZ type vacuum generator sucks in atmospheric air and substantially reduces vacuum breaking time by large quantities of air.
The suction valve is offered in both single- and double -solenoid types.
Supply valve and blow-off valve can be powered by a single muti-pin connector. Plug-in manifold with a multi-pin connector reduces wiring works.
The power consumption of solenoid valve is reduced to 0.55W for energy saving.
Vacuum port size can be chosen from φ6mm, φ4mm push-in fitting and M5 female thread.
A rich variety of vacuum sensors is offered to meet the needs of a wide range of applications.