VZP

Small in size and lightweight. External Vacuum Controller with bundled wiring dedicated to manifold mount. Wiring for supply valve and air release valve is effectively concentrated in one bundle.
  • Small in size and lightweight. External Vacuum Controller with bundled wiring dedicated to manifold mount.
  • Wiring for supply valve and air release valve is effectively concentrated in one bundle.
    The concentrated wiring contributes to time saving.
  • Realized energy saving by holding down the valve power consumption to 0.55W.
  • A rich variety of pressure sensor is offered to meet the needs of a wide range of applications.
  • Since the number of manifold can be increased and decreased as required, it is possible to quickly respond to any change in specifications.
  • Push-in fitting or female thread is selectable for vacuum port to fit a piping requirement.

Fluid medium Air (JIS B 8392-1:Class1.2.1~2.4.3 compliant), Vacuum
Operating pressure range 0.3~0.7 MPa
Working vacuum range -100~0 kPa
Operating temp. range 5~50℃(No freezing)
Operating humidity range 35~85% RH (No dew condensation)
Vibration / Impact resistance Max. 50m/s2 / Max. 150m/s2
Protective structure Equivalent to IEC IP40
Lubrication Not required
Proof pressure (Air supply circuit) 1.05 MPa
Proof pressure (Vacuum circuit) 0.2 MPa

PDF

VZP
TOP