MCHC

Tube I.D. φ6, 10, 16, 20, 25, 32, 40 (mm). Integral linear guide used for high rigidity and high precision. The material of finger is martensitic stainless steel.
  • Two-jaw parallel gripper.
  • Linear ball bearing gripper set with high accuracy, rigidity and lifetime.
  • Stainless steel gripper set.
  • Built-in locating hole at bottom for re-positioning.
  • Magnetic as standard.
    Acting type Double acting / Single acting
    Tube I.D. (mm) 6, 10, 16, 20, 25, 32, 40 mm
    Opening / Closing stroke (mm) 4~30 mm
    Port size M3×0.5, M5×0.8
    Medium Air
    Operating pressure range Double acting : 0.1~0.7 MPa
    Single acting : 0.25~0.7 MPa
    Ambient temperature -10~+60℃ (No freezing)
    Repeatability (mm) ± 0.01 mm
    Max. operating frequency (c.p.m) 180 cycles/min
    120 cycles/min (Long stroke)
    Lubricator Not required
    Volume Double acting:
    A port inlet: 0.2~28.3 cm3 ; B port inlet: 0.1~19 cm3
    S: Single acting:
    A port inlet: 0.5~5 cm3 ; B port inlet: 0.4~3.8 cm3
    C: Single acting:
    A port inlet: 0.5~5.2 cm3 ; B port inlet: 0.3~3.4 cm3
    Sensor switch ø6,32,40: RDC(V), RQC(V), RDFE(V)
    ø10~40: RDE, RDE-D
    Weight (g)

    Double acting
    27, 55, 124, 250, 456, 732, 1298 g (Standard)
    56, 124, 252, 463 g (Long stroke)
    53, 124, 244, 450, 760, 1344 g (Flat type)

    Single acting
    70, 145, 270, 490 g

    Anonymous login Caution Procedure Demonstration

    • Video Guide : 2D/3D downloading procedure demonstration.
    • PDF file : 2D/3D downloading procedure demonstration.
    • Anonymous Login allows you to download 2D/3D files without an account.
    • Please confirm the accurate product model number before generating the 3D model files.
    • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
    • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
    RDC/RQC Sensor switch
    Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF-5, MCRPM-20~40, MCRPMD-10,  MCRPMS, MSBE, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHG2, MCHY2, METI, MEQI, MEGT, MEJQ, MESF2, MESBE.
     
    RDFE Sensor switch
    Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MCSF-5, MCRPMS, MSBE, MCRJ-S, MCRQ, MCRQ-S, MCHC-6,32,40, MCHD, MCHH, MCHU, MCHS, MCHX, MCHG2, MCHJ, MCHY, MCRT, MEQI, MESF2, MESBE
     
    RCE/RDE Sensor switch
    Assembling style: MCJA, MCJQ, MCKJQ, MCFA, MCGB, MCGS, MCGD, MCGM, MCG3, MCDA, MCSH, MCSS, MCSQ, MCSF, MCRPMD, MCRA, MCKB, MCKC, MCHA, MCHB, MCHC, MSB*, MSL*.
     
    TOP