MCQA

Tube I.D. φ40, 50, 63, 80, 100, 125, 150, 200 (mm).  Designs of oil-filled alloy. special housing and bushing provide the needed self-lubrication of piston rod.
  • Non-lubrication
    Special housing and bushing enables self lubrication of piston rod.
  • High quality-long service life
    Hard anodised aluminium cylinder tubes offer a high resistance to corrosion and low internal friction.
  • Non-standard type
    Custom cylinders are available as are non standard strokes, rod extensions and special rod threads.
  • Cylinder mountings
    Available with comprehensive internationally recognised range of fixed and flexible mountings.
Tube I.D. (mm) 40, 50, 63, 80, 100, 125, 150, 200
Medium Air
Operating pressure range 0.05~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5~+60℃ (No freezing)
Available speed range 50~500 mm/sec
Sensor switch RDC(V), RQC(V), RDT, RQT, RCA
Sensor switch holder DT7-1, DT7-3, DT-5, HV2, HV4, PM14, PM16, HA5

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RCA/RDA Sensor switch
Assembling style: MCQA、MCQV、MCQV2、MCQV2L、MCBQV2、MCQN、MCMA、MCMB、 MCKMB、MCMBL、MCMI、MCKMI、MCCG、MCCN、MGT*、MCKA、MCKG、MCGA、MSB*。
 
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF-5, MCRPM-20~40, MCRPMD-10,  MCRPMS, MSBE, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHG2, MCHY2, METI, MEQI, MEGT, MEJQ, MESF2, MESBE.
 
RDT/RQT Sensor switch
Assembling style: MCQI3, MCKQI3, MCBQI3, MCJI, MCGI, MGTB, MGTU, MGTX, MCRPL2-32~40, MCRPLF2-32~63, METB.
 
MFC Floating joint
Cyl. dia. φ 6~160(mm), Can be used in many applications. Strong simple construction designed for repetitive high usage.
 
PHS Rod end
Wide range available. Grease nipple as standard.
 
TOP