8mm Width LED Digital Pressure Sensor
- Home
- Product Information
- Fittings & Tube (PISCO)
- Speed Control
- Pressure Switch & Gauge
- 8mm Width LED Digital Pressure Sensor(VUS8A)
- Super slim, light weight pressure sensor with a LED display
- Energy saving type which can contribute to reduction of air consumption
Use with Vacuum Generator having vacuum retention function can reduce consumption air. - Setting in a sensor (switch setting, indication setting)can be copied up to 10 sensors
- Length of cable: 4 types
Length of cable:500mm, 1000mm, 2000mm, 3000mm - Indicator font size on the LED display is 4.5mm high for better visibility
- All settings are done by 2 push buttons
- Three mounting options: Bracket, DIN rail or via screws directly
Besides Female Thread and Push-In Fitting, Stem type is also available. - Single port and inline port
- General spec.
Operating pressure range | Negative pressure type: -100kPa~100kPa Compound pressure type: -100kPa~300kPa |
---|---|
Proof pressure | Negative pressure type: 400kPa Compound pressure type: 0.6MPa |
Fluid medium | Air, non-corrosive/non-flammable gas |
Pressure detection | Diffused metaloxide semiconductive pressure transducer |
Operating temp. range | 0~50°C (No freezing) |
Storage temp. range | -20~70°C (Atmospheric pressure,Humidity 65% RH or less) (No freezing) |
Operating humidity range | 35~85% RH (No dew condensation) |
Vibration resistance | 100m/s2 |
Shock resistance | 150m/s2 |
Protective structure | IEC standard IP40 equiv. |
Power supply | 12~24VDC ±10%, Ripple (P-P) 10% or less |
Current consumption | 30mA or less (all LED and no-load of 2 switch outputs: ON) |
Display element | "-" Sign & 2 digits,7 segments Red LED (with character height of 4.5mm) |
Sampling rate | 4 times/sec. |
Monitor system | Overpressure indication, blinking display |
Panel lock function | On/Off by push-button |
Display/Non-display | On/Off by push-button |
Indication accuracy | ±1% F.S. ±1 count |
Temperature characteristics | ±3% F.S. ±1 count (0~50°C,at Ta=25°C) |
Zero point adjustment | Adjustable by zero adjusting mode |
- Energy saving mode Negative pressure type Switch output
No. of pressure setting | 1 point switch output+Sol. vlv cntrl output |
---|---|
Switch output | NPN open collector & PNP open collector |
Switch capacity | Max. 30VDC 80mA |
Residual voltage | Max. 1.2V (NPN, Load current: 80mA)/Max. 2.2V (PNP, Load current: 80mA) |
Output mode (SW1) | Separate mode LO operation only |
Output mode (SW2) | Sol. vlv cntrl output |
Pressure setting range | -99~0 (kPa)/.00~0.12 (MPa) |
Operation indicator | Output ON: LED ON (SW1: RED/SW2: GREEN) |
Temperature characteristics | ±5% F.S. (0~50°C, at Ta=25°C) |
Repeat accuracy | ±0.3%F.S. |
Response | Max. 1ms |
Hysteresis adjustment | Variable by hysteresis setting, approx.0~90kPa |
Overload protection | Equipped |
- 2 points output switch output mode Negative pressure type
No. of pressure setting | 2 points switch output |
---|---|
Switch output | NPN open collector&PNP open collector |
Switch capacity | Max. 30VDC 80mA |
Residual voltage | Max. 1.2V (NPN, Load current:80mA)/Max. 2.2V (PNP, Load current: 80mA) |
Output mode (SW1, SW2) | Separate mode, Wind comparator mode (Selectable) |
Pressure setting range | -99~0 (kPa)/.00~0.12 (MPa) |
Operation indicator | Output ON:LED ON (SW1: RED/SW2: GREEN) |
Temperature characteristics | ±5% F.S. (0~50℃, at Ta=25℃) |
Repeat accuracy | ±0.3% F.S. |
Response | Approx. 1, 25, 250ms (Selectable) |
Hysteresis adjustment | Variable by hysteresis setting, approx.0~90kPa |
Overload protection | Equipped |
- Energy saving mode Compound pressure type Switch output
No. of pressure setting | 1 point switch output+Sol. vlv cntrl output |
---|---|
Switch output | NPN open collector&PNP open collector |
Switch capacity | Max. 30VDC 80mA |
Residual voltage | Max. 1.2V (NPN, Load current:80mA)/Max. 2.2V (PNP, Load current: 80mA) |
Output mode (SW1) | Separate mode LO operation only |
Output mode (SW2) | Sol. vlv cntrl output |
Pressure setting range | -99~0 (kPa)/.00~0.36 (MPa) |
Operation indicator | Output ON:LED ON (SW1: RED/SW2: GREEN) |
Temperature characteristics | ±5% F.S. (0~50℃, at Ta=25℃) |
Repeat accuracy | ±0.3% F.S. |
Response | Max. 1ms |
Hysteresis adjustment | Variable by hysteresis setting, approx.0~90kPa |
Overload protection | Equipped |
- 2-point switch outputs mode Compound pressure type output
No. of pressure setting | 2 points switch output |
---|---|
Switch output | NPN open collector&PNP open collector |
Switch capacity | Max. 30VDC 80mA |
Residual voltage | Max. 1.2V (NPN, Load current:80mA)/Max. 2.2V (PNP, Load current: 80mA) |
Output mode (SW1, SW2) | Separate mode, Wind comparator mode (Selectable) |
Pressure setting range | -99~0 (kPa)/.00~0.36 (MPa) |
Operation indicator | Output ON:LED ON (SW1: RED/SW2: GREEN) |
Temperature characteristics | ±5% F.S. (0~50℃, at Ta=25℃) |
Repeat accuracy | ±0.3% F.S. |
Response | Approx. 1, 25, 250ms (Selectable) |
Hysteresis adjustment | Variable by hysteresis setting, approx.0~90kPa |
Overload protection | Equipped |
VP-S Sponge type
Holder: Fixed type, Spring type. Cup: Sponge type.
Best suitable for work with uneven surface such as an external wall material of building, small stone and seashell.
VP-B Bellows type
Holder: Fixed type, spring type. Cup: Bellows type.
Best suitable for retort packagings or bags for packaged foods.
VP-P Ultrathin type
Holder: Fixed type, spring type. Cup: Ultrathin type.Optimal for transporting thin components, such as paper, vinyl sheets.
VP-Q Mark-free type
Holder: Fixed type, spring type. Cup: Mark-free type.
Best suitable for transporting LCD and transportation in painting and semiconductor manufacturing process.
VP-F Flat type
Holder: Fixed type, spring type. Cup: Flat type.
Optimal for transporting thin work pieces such as sheets or vinyl and contributing to reduce deformation and wrinkling of work pieces.
VP-E Oval type
Holder: Fixed type, Spring type, Screwed type. Cup: Oval type.
Best suitable for substrate or long work like semiconductor.
VP-W Multi-bellows type
Holder: Fixed type, Spring type. Cup: Multi-bellows type.
Best suitable for retort packagings or bags for packaged foods.
VP-L Soft type
Holder: Fixed type, Spring type, Direct mount type. Cup: Soft type.Best suitable for extracting plastic products or conveying fragile work.
VP-LB Soft bellows type
Holder: Fixed type, Spring type, Direct mount type. Cup: Soft bellows type.Best suitable for extracting plastic products or conveying fragile work.