VP-LB

  Select vacuum pad diameter

Soft and flexible pad enables to pick up paper, and also leaves less mark on plastic molded articles. Wide selection of pad sizes, materials and holder types.
  • Soft and flexible pad enables to pick up paper, and also leaves less mark on plastic molded articles.
  • Wide selection of pad sizes, materials and holder types.
    Pad size: 5 sizes.

    Pad material: 6 types.
    Holder type: 16 types.
  • Dual port type is available for special holder (VPHD, VPHE).
    Suitable for linking multiple vacuum pads from a single vacuum source to convey work-pieces.
  • Stroke length of spring type holder can be selected.
    Conventional long stroke holder (with cover) is integrated into VPC or VPD. Stroke: 6, 10, 15 and 20mm
    Conventional long stroke holder (without cover) is renewed as VPOC or VPOD. Stroke: 20, 30, 40 and 50mm
  • Low dust emission type is newly introduced for spring type holder.
    Lower dust emission compared to conventional spring type holder.
    Noise level:Realizing low noise with 45dB.
    Connectable to all pad sizes.
    Stroke:2, 5, 10, 15mm are available.
  • The pad holder requiring for applications of "No copper alloy" and "Low-level ozone resistance" is available.
    -S3 spec.:Non copper alloy is used for metal parts and HNBR or FKM is used for seal materials.

Pad Type Soft Bellows
Pad Size ø6, ø8, ø10, ø15, ø20
Pad Material Nitrile, Silicone, Urethane, Conductive silicone, Conductive NBR (Low resistance) , HNBR, EPDM
Surface Treatment Fiber surface, DLC. Coating, Reformed surface, Fluoro coating
Recommended Workpieces Extracting molds, Delicate items
ECV Fall Prevention Valve
Fluid medium: Air, Operating pressure range: Positive pressure: 0 ~ 0.7MPa, Negative pressure: 0 ~ -100kPa.
 
FH Free holder
Suitable for picking up work-pieces with non-vertical position or with unfixed angle.
 
VFF Vacuum Filter Direct Mounting Type
Fluid medium: Air, Operating pressure range: -100~0 kpa.
 
VPHMP Multiple Suction Cup Holder
Using plural pad stabilize the posture of the work-piece during conveyance. Vacuum filter is incorporated. Light-weight.
 
VPGFSKIT Vacuum Pad Trial Kit
This trial kit makes possible from the initial suction test to installation on EOAT (End of Arm Tooling). Easy to assemble and suction test using general-purpose tools.
 
TOP