VP-P

  Select vacuum pad diameter

Improvement in adhesion and minimizing the overlapping adhesion as the lip part has been made thinner. Wide selection of pad sizes, materials and holder types. Stroke length of spring type holder can be selected.
  • Improvement in adhesion and minimizing the overlapping adhesion as the lip part has been made thinner.
  • Wide selection of pad sizes, materials and holder types.
    Pad size: 4 sizes.
    Pad material: 6 types.
    Holder type: 13 types.
  • Stroke length of spring type holder can be selected.
    Conventional long stroke holder (with cover) is integrated into VPC or VPD. Stroke:3, 10, 15 and 20mm
  • Low dust emission type is newly introduced for spring type holder.
    Lower dust emission compared to conventional spring type holder.
    Noise level:Realizing low noise with 45dB.
    Connectable to all pad sizes.
    Stroke:2, 5, 10, 15mm are available.
  • The pad holder requiring for applications of "No copper alloy" and "Low-level ozone resistance" is available.
    -S3 spec.:Non copper alloy is used for metal parts and HNBR or FKM is used for seal materials.

Pad Type Ultrathin
Pad Size ø8, ø10, ø15, ø20
Pad Material Nitrile, Silicone, Urethane, Fluoro, Conductive NBR (Low resistance)
Surface Treatment DLC. Coating, Reformed surface, Fluoro coating
Recommended Workpieces Copy paper, Plastic film
ECV Fall Prevention Valve
Fluid medium: Air, Operating pressure range: Positive pressure: 0 ~ 0.7MPa, Negative pressure: 0 ~ -100kPa.
 
FH Free holder
Suitable for picking up work-pieces with non-vertical position or with unfixed angle.
 
VFF Vacuum Filter Direct Mounting Type
Fluid medium: Air, Operating pressure range: -100~0 kpa.
 
VPHMP Multiple Suction Cup Holder
Using plural pad stabilize the posture of the work-piece during conveyance. Vacuum filter is incorporated. Light-weight.
 
TOP