VP-Q

  Select vacuum pad diameter

Suctioning the work-piece with flexible holder and resin material pad. Wide selection of pad sizes, materials and holder types. Smoothly release work-pieces by blow-off air.

  • Suctioning the work-piece with flexible holder and resin material pad.
  • Wide selection of pad sizes, materials and holder types.
    Pad size: 3 sizes.
    Pad material: 3 types.
    Holder type: 12 types.
  • Smoothly release work-pieces by blow-off air.
  • The resin suction pad is easily removed by a spanner and hexagonal key wrench from flexible adaptor without removing all unit.
  • Stroke length of spring type holder can be selected.
    Conventional long stroke holder (with cover) is integrated into VPC or VPD. Stroke: 6, 10, 15 and 20mm
    Conventional long stroke holder (without cover) is renewed as VPOC or VPOD. Stroke: 20, 30, 40 and 50mm
  • Low dust emission type is newly introduced for spring type holder.
    Lower dust emission compared to conventional spring type holder.
    Noise level:Realizing low noise with 45dB.
    Connectable to all pad sizes.
    Stroke:2, 5, 10, 15mm are available.
  • The pad holder requiring for applications of "No copper alloy" and "Low-level ozone resistance" is available.
    -S3 spec.:Non copper alloy is used for metal parts and HNBR or FKM is used for seal materials.

Pad Type Mark-free
Pad Size ø10, ø20, ø30
Pad Material PEEK, POM, Conductive PEEK
Recommended Workpieces LCD glass, Painting processes, Semiconductor manufacturing equipment
ECV Fall Prevention Valve
Fluid medium: Air, Operating pressure range: Positive pressure: 0 ~ 0.7MPa, Negative pressure: 0 ~ -100kPa.
 
FH Free holder
Suitable for picking up work-pieces with non-vertical position or with unfixed angle.
 
VFF Vacuum Filter Direct Mounting Type
Fluid medium: Air, Operating pressure range: -100~0 kpa.
 
VPHMP Multiple Suction Cup Holder
Using plural pad stabilize the posture of the work-piece during conveyance. Vacuum filter is incorporated. Light-weight.
 
TOP