BJSU

Fluid medium: Air
Operating pressure range: 0.2~1 MPa
  • Shock absorber is not required
    Two-stage exhaust flow rate adjustment is realized. By using 2nd stage exhaust speed to be as cushion (brake), controlling like a shock absorber is possible.
  • Speed control (EX1), shock absorbing (cushion) strength (EX2), and start timing of shock absorber (TIM) are separately adjustable
    e.g. Can be reduced the shock to 1/9 while keeping the same cycle time.
  • Durability is about 3 times of a cylinder mounting type shock absorber
    Durability of BJSU is more than 3 times of a normal shock absorber, which is directly mounted on a cylinder. Thus, reducing the cost and the frequency of the maintenance are possible.
  • Large flow type of tube size : ø4, ø6 and ø8mm were newly added
    Enables to ensure larger flow rate with same tube size as conventional type.
  • Two fixing methods are selectable

Fluid medium Air
Operating pressure range 0.2~1 MPa
Operating temp. range 0~+60℃ (no freezing)
UB Polyurethane tube
Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories. The polyurethane tube, featuring excellent flexibility, helps compact piping requiring small bending radius. 10 tubing colors, Fluid medium : Air, water. Max. operating pressure: 1.0 MPa. Suitable for piping in cleanroom environments.
 
UC Soft polyurethane tube
Soft Polyurethane, Best suitable for compact piping. The excellent flexibility enables piping in a narrow space and achieves a small bend radius. Clear type of 6 colors are available. Fluid medium: Air, water. Max. operating pressure: 0.7 MPa.
 
UBT Dedicated Polyurethane Tube for Air
Polyurethane tube, 9 tubing colors, Fluid medium: Air.  Max. operating pressure: 1.0 MPa.  Featuring excellent flexibility, helps compact piping requiring small bending radius. Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories.
 
NA/NB Nylon tube
Nylon Tube, Fine Pressure, Wear, and Cold Resistance. NB Tube for Hot Water and Thermal Oil. Excellent Bending Fatigue Resistance. Stably Usable for Long Time. 12 Color Selections for NB Tube. 9 Color Selections for NA Tube. Fluid medium: Air, water, heat medium oil (condition) Max. operasting pressure: 2 MPa
 
TOP