BV

Series: 10, 20, 60
Fluid medium: Air (10 series), Air, Water(20 & 60 series) (Conditional)
10 series (mini)
  • Easily adjustable lever with scale
    The flow rate can be adjusted roughly by setting the angle of the lever.
  • There is only little flow loss thanks to the large orifice diameter
20,30 series
  • It provides effective sectional area appropriate to the tube size
  • PPS material is adopted for 20 & 60 series. Water can be used

Series 10 20 60
Fluid Air Air, water (conditional)
Max. operating pressure 0.7MPa 0.9MPa
Max. vacuum -100 kpa
Operating temp. range 0~60℃ (no freezing)
Effective sectional area 10mm2(Cv=0.45) 20mm2(Cv=1.08) 60mm2(Cv=3.25)
NA/NB Nylon tube
Nylon Tube, Fine Pressure, Wear, and Cold Resistance. NB Tube for Hot Water and Thermal Oil. Excellent Bending Fatigue Resistance. Stably Usable for Long Time. 12 Color Selections for NB Tube. 9 Color Selections for NA Tube. Fluid medium: Air, water, heat medium oil (condition) Max. operasting pressure: 2 MPa
 
UB Polyurethane tube
Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories. The polyurethane tube, featuring excellent flexibility, helps compact piping requiring small bending radius. 10 tubing colors, Fluid medium : Air, water. Max. operating pressure: 1.0 MPa. Suitable for piping in cleanroom environments.
 
UC Soft polyurethane tube
Soft Polyurethane, Best suitable for compact piping. The excellent flexibility enables piping in a narrow space and achieves a small bend radius. Clear type of 6 colors are available. Fluid medium: Air, water. Max. operating pressure: 0.7 MPa.
 
UBT Dedicated Polyurethane Tube for Air
Polyurethane tube, 9 tubing colors, Fluid medium: Air.  Max. operating pressure: 1.0 MPa.  Featuring excellent flexibility, helps compact piping requiring small bending radius. Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories.
 
WR Insert ring
Insert Ring, inserted in a tube, prevents the tube from contracting.
 
TOP