8mm width Flow Sensor (PISCO)|Compact and lightweight. For vacuum adsorption check.
- Home
- Product Information
- Sensor
- Flow Sensor
- 8mm width Flow Sensor (PISCO)(FUS8A)
Non-linear type compact flow sensor. Best suitable for suction lift verification of small work piece.
- Ultra-small and light weight
Width:8.5mm, Height:24mm, Length:41mm
Weight:10.7g (for ø4mm push-in fitting) - Best suitable for suction lift verification
Non-linear type sensor suitable for suction lift verification. ⇒Example
・Suction lift verification of small work piece, which is hard to detect by pressure sensor.
・Verification when the piping is long and hard to detect by pressure sensor.
・When vacuum flow is narrowed in order to secure pressure difference and the cycle time to suction lift verification becomes longer. - A wide variety of connection method
The connection methods of ① to ④ are lined up. upped. On top of it, fitting combination for connection configuration are available. - Three types of installation method
- Bidirectional flow measurement type, best suitable for suction transportation, is available
Bidirectional type enables suction lift and release verification. Thus, best suitable for suction transport application.
- General spec.
| Fluid medium | Clean air (JIS B 8392-1, 1.1.1~1.6.2), Nitrogen |
|---|---|
| Operating pressure range | -0.09~0.2 MPa |
| Proof pressure | 0.3 MPa |
| Operating ambient temp. and hum. | 0~50℃, 80% RH or less |
| Operating media temp. | 0~50℃ (No dew condensation) |
| Temperature range at storing | -20~60℃ (No dew condensation) |
| Response time | 5ms or less (Flow rate range:8ms or less for 10L/min type) |
| Current consumption | 30mA or less |
| Power supply voltage | 24VDC ±10% Ripple less than 1% |
- Flow direction:Bidirectional type Analog output accuracy
| Linearity | Non linear analog output 1~5V |
|---|---|
| Pressure characteristics | Max. ±5% F.S. (-0.09~0.2MPa, Criteria: 25℃, 0.1Mpa) |
| Temperature characteristics | Max. ±0.3% F.S. (0~50℃, Criteria: 25℃) |
| Repeatability | Max. ±2% F.S. |
| Power supply voltage fluctuation | Max. ±2% F.S.(24VDC ±10%) |
| Note | * 0 ~ 10kPa is not guaranteed indicator accuracy for GPD-V-01. |
- Flow direction:One-directional Analog output accuracy
| Linearity | Non linear analog output 1~5V |
|---|---|
| Pressure characteristics | Max. ±10% F.S. (-0.09~0.2MPa, Criteria: 25℃, 0.1Mpa) |
| Temperature characteristics | Max.±0.6% F.S. (0~50℃, Criteria: 25℃) |
| Repeatability | Max. ±2% F.S. |
| Power supply voltage fluctuation | Max. ±2% F.S.(24VDC ±10%) |
| Note | * Bidirectional type outputs 1V when the flow is 0, analog output will change to 5V when fluid left to right (from the view that connector is on right side.) |
UB Polyurethane tube
Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories. The polyurethane tube, featuring excellent flexibility, helps compact piping requiring small bending radius. 10 tubing colors, Fluid medium : Air, water. Max. operating pressure: 1.0 MPa. Suitable for piping in cleanroom environments.
UC Soft polyurethane tube
Soft Polyurethane, Best suitable for compact piping. The excellent flexibility enables piping in a narrow space and achieves a small bend radius. Clear type of 6 colors are available. Fluid medium: Air, water. Max. operating pressure: 0.7 MPa.UBT Dedicated Polyurethane Tube for Air
Polyurethane tube, 9 tubing colors, Fluid medium: Air. Max. operating pressure: 1.0 MPa. Featuring excellent flexibility, helps compact piping requiring small bending radius. Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories.UD Vacuum Tube
Excellent flexibility, ideal for piping in oscillating sections. Ideal for compact piping requiring a small bend radius. Available in 1 color and 5 sizes. Fluid medium: Air. Max. operating pressure: 0.4 MPa.












