UD

Excellent flexibility, ideal for piping in oscillating sections. Ideal for compact piping requiring a small bend radius. Available in 1 color and 5 sizes. Fluid medium: Air.  Max. operating pressure: 0.4 MPa.
  • Very soft and flexible suitable for piping of moving parts.
  • Suitable for applications where maneuverability or small bend radius is required.
  • The cut marks at 500mm interval are printed on the tube.
    It is useful to cut tubing. The mark is just as a guide and the accuracy is not guaranteed.

Fluid medium Air
Max. operating pressure (65%RH at 20ºC) 0.4 MPa
Max. vacuum -100 kpa
Operating temp. rang -20~70℃(no freezing)
Tube color 1 color (color sample)
WR Insert ring
Insert Ring, inserted in a tube, prevents the tube from contracting.
 
TB Tube binder
Tube dia (O.D.) : ø4, 6, 8, 10, 12 ; Number of bound tubes : 2, 3, 4 ; Bind a plurality of Tubes by Clamping it. Fixable on Wall with Fixing Holes. Fixing hole is removable when unnecessary.
 
TC-21 Tube cutter
There are two mountain-shaped blade edges. After rotating 180°, the other side's new blade edge can be used for cutting.
 
TCN-20 Tube Shear
Using high-quality stainless steel blades, it has superior sharpness, durability, and corrosion resistance.
 
TR Tube Reel
The reel is reusable to reduce waste. Material of the reel is all plastic.
 
TOP