HPC

Applying smaller block compositions and special engineering plastics contribute to the low noise. The flaps break open in the middle, so that you can add or remove cables simply by pushing in or pulling out.
  • Applying smaller block compositions and special engineering plastics contribute to the low noise.
  • The flaps break open in the middle, so that you can add or remove cables simply by pushing in or pulling out.

Body material PA6
Bracket material SPCC with trivalent chromium plating
Service temp. range 0~50℃
Operating environment Avoid using in acid/alkaline atmosphere or in hot water
CC Accessories for Plarailchain
Cable clamp & Dividing sheet shelf, Easy to fasten and divide the interior cables/tubings. Finely organize tubes and cables inside Plarailchain.
 
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UB Polyurethane tube
Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories. The polyurethane tube, featuring excellent flexibility, helps compact piping requiring small bending radius. 10 tubing colors, Fluid medium : Air, water. Max. operating pressure: 1.0 MPa. Suitable for piping in cleanroom environments.
 
UC Soft polyurethane tube
Soft Polyurethane, Best suitable for compact piping. The excellent flexibility enables piping in a narrow space and achieves a small bend radius. Clear type of 6 colors are available. Fluid medium: Air, water. Max. operating pressure: 0.7 MPa.
 
UBT Dedicated Polyurethane Tube for Air
Polyurethane tube, 9 tubing colors, Fluid medium: Air.  Max. operating pressure: 1.0 MPa.  Featuring excellent flexibility, helps compact piping requiring small bending radius. Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories.
 
UBS Low Friction Polyurethane Tube
Low-friction Polyurethane Tube, 5 tubing colors, Fluid medium: Air.  Max. operating pressure: 1.0 MPa. The friction factor is 1/3 of PISCO's most versatile polyurethane tubings (UB). Featuring excellent flexibility, best suitable for the compact piping requiring small bending radius. Suitable for piping which goes through cable guides and protectors.
 
TOP