JSD

Slot-head Speed Controller. It prevents unnecessary manual adjustments during the operations. Fluid medium: Air. Operating pressure range: 0.1~0.9 MPa
  • Use a slot screwdriver to adjust the needle (speed adjustment)
    Design without an external needle for speed adjustment.
  • Approx. 2/3 height of the conventional Speed Controller
    Suitable for a small space. *Compared to the max. height of the conventional Speed Controller.
  • Selectable from 2 types
    360°rotatable resin body (Elbow type).
    360°rotatable resin body and push-in fitting part (Free type).
    Free direction for piping.

Fluid medium Air
Operating pressure range 0.1~0.9 MPa
Check valve cracking pressure 0.05 MPa
Operating temp. range 0~+60℃ (no freezing)
UB Polyurethane tube
Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories. The polyurethane tube, featuring excellent flexibility, helps compact piping requiring small bending radius. 10 tubing colors, Fluid medium : Air, water. Max. operating pressure: 1.0 MPa. Suitable for piping in cleanroom environments.
 
UC Soft polyurethane tube
Soft Polyurethane, Best suitable for compact piping. The excellent flexibility enables piping in a narrow space and achieves a small bend radius. Clear type of 6 colors are available. Fluid medium: Air, water. Max. operating pressure: 0.7 MPa.
 
UBT Dedicated Polyurethane Tube for Air
Polyurethane tube, 9 tubing colors, Fluid medium: Air.  Max. operating pressure: 1.0 MPa.  Featuring excellent flexibility, helps compact piping requiring small bending radius. Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories.
 
NA/NB Nylon tube
Nylon Tube, Fine Pressure, Wear, and Cold Resistance. NB Tube for Hot Water and Thermal Oil. Excellent Bending Fatigue Resistance. Stably Usable for Long Time. 12 Color Selections for NB Tube. 9 Color Selections for NA Tube. Fluid medium: Air, water, heat medium oil (condition) Max. operasting pressure: 2 MPa
 
TOP