K-Brass

Release ring cover is equipped. No cover type is also standardized for a variety of applications. It is compatible with special specifications. Fluid medium :Air, Water (Conditional), Thermal oil (Conditional), Max. operating pressure : 1.0 MPa.
  • Release ring cover is equipped.
    As the models with the cover prevents malfunction of release ring due to spatter, it is best suitable for spatter generating atmosphere.
  • No cover type is also standardized for a variety of applications.
    No cover type is recommended for the applications which does not require spatter resistance (such as piping for mold cooling).
  • It is compatible with special specifications.
    Seal material can be changed to FKM from standard HNBR.

Fluid medium Air, Water (Conditional), Thermal oil (Conditional)
Max. operating pressure 1.0 MPa
Max. vacuum -100 kpa
Operating temp. range HNBR seal: 0~100ºC,
FKM seal: 0~150ºC
WR Insert ring
Insert Ring, inserted in a tube, prevents the tube from contracting.
 
FB Anti-spatter tube
Spatter-Proof Tube for Pneumatic Piping (Equivalent to V-0). Fluid medium: Air, water, heat medium oil (conditional). Max. operating pressure: 1 MPa.
 
TOP