MAL501

Port size: 3/4, 1, Max. operating pressure: 1.5 MPa,Proof pressure: 2 MPa, PC, Nylon, Metal bowl.
Bore No. 20A, 25A
Port size 3/4, 1
Medium Air
Max. operating pressure PC, Nylon bowl: 1 MPa / Metal bowl: 1.5 MPa
Proof pressure PC, Nylon bowl:1.5 MPa / Metal bowl: 2 MPa
Ambient temperature -5~+60℃ (No freezing)
Lubricating oil capacity 200 cm3
Min. flow for oil drip 25 l/min, 33 l/min
Recommended lubricating oil Turbine oil ISO-VG32
Optional attachment L type bracket
Weight PC,Nylon bowl: 1260g / Metal bowl: 1380g

proimages/prod_orderno/E_MAL501.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP