MCBMI

Multi-specification:There are nine specifications: tube I.D.φ20, φ25. Application to hold state in the stroke range.
  • Multi-specification
    MCB unit is applicable in 9 different bore sizes (ø20~125), piston rod can be locked at any position within the stroke range.
  • Brake function
    Brake function is applicable in both directions.
  • Non lubrication
    No lubricant is required for the piston rod. Utilize oil-containing alloys and special bearing bush to eliminate the necessity of lubrication on piston rod.
  • High quality long service life
    Hard anodized aluminum tube and stainless steel tube allows cylinder to have better corrosion and abrasion resistance.
  • ISO 6432 standard specification
    Conform to ISO 6432 standards. Unified design, most parts and mounting accessories are interchangeable.
  • Cylinder mountings
    Available with a comprehensive selection of mountings for fixed or flexible installation.
Tube I.D. (mm) 20, 25
Medium Air
Operating pressure 0.3~0.6 MPa
Min. operating pressure 0.3 MPa
Proof pressure 1.5 MPa
Ambient temperature -5℃~+60℃ (No freezing)
Available speed range 50~750 mm/sec
Locking mode Secure locking of piston rod in any position
Lock retention forces 490 N
Sensor switch (Band) RDC, RQC (BKC-1)
RDT, RQT (BKT-1)
RCM (BM20, BM25)
proimages/prod_orderno/E_MCBQV2.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF2-5, MCRPM-20~40, MCRPMD-10, MCRPMS, MSBE, MCRQ2, MCRQ2-J, MCRQ2-S, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHU2, MCHS2(-OS), MCHX2, MCHG2, MCHY2, METI, MEQI, MEGS, MEGT, MEJQ, MESF2, MESBE
 
RDT/RQT Sensor switch
Assembling style: MCQI3, MCKQI3, MCBQI3, MCJI, MCGI, MGTB, MGTU, MGTX, MCRPL2-32~40, MCRPLF2-32~63, METB.
 
RCM/RDM Sensor switch
Assembling style : MCMA, MCMB, MCKMB, MCMBL, MCMI, MCBMI, MCMJ, MCCG, MCCN.
 
MFC Floating joint
Cyl. dia. φ 6~160(mm), Can be used in many applications. Strong simple construction designed for repetitive high usage.
 
MFCS Floating joint
Cyl. dia. φ 6~32(mm),The abnormal noise can be prohibited. Small in dimension but can be loaded high tension & compression.
 
PHS Rod end
Wide range available. Grease nipple as standard.
 
TOP