MCG3

Tube I.D. φ63, 80 (mm). Three guide rods equally spaced enable consistent movement even when uneven load is applied.
  • Three guide rods equally spaced enable consistent movement even when uneven load is applied.
  • Increases productivity on conveyor lines.
  • When connected to a rotary actuator the unit can be used as an auto turn lifter.
  • Magnetic as standard.
Acting type Double acting
Tube I.D. (mm) 63, 80
Port size Rc1/4, Rc3/8
Standard stroke 30,50,75,100 mm
Medium Air
Operating pressure range 0.1~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5~+60℃ (No freezing)
Lubrication Not required
Available speed range 50~500 mm/sec
Cushion With rubber cushion pad
Sensor switch RCE, RCE1, RDEP
Remark Stroke out of specification is also available.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RCE.RDE Sensor switch
Assembling style: MCFA, MCGB, MCGD, MCGJ, MCG3, MCGS, MCDA, MCSH, MCSS, MCSF, MCRA, MCJA, MCJQ, MCJT, MCKB, MCKC, MCHA, MCHB, MCHC, MSB*, MSL*.
 
RDEP Sensor switch
Assembling style: MCJQ, MCJT, MCFA, MCGB, MCGS, MCGD, MCGJ, MCG3, MCDA, MCSH, MCSS, MCRA, MCKB, MCHA, MCHB, MSB*, MSL*.
 
TOP