Assembling style: MCJA, MCJQ, MCKJQ, MCFA, MCGB, MCGS, MCGD, MCGM, MCG3, MCDA, MCSS, MCSH, MCSQ, MCRA, MCKB, MCKC, MSB*, MSL*.
| Wiring method |
2 wire |
| Switching logic |
Solid state output, normally open |
| Switch type |
Current sourcing |
| Operating voltage |
10~28V DC |
| Switching current |
5~50mA max. |
| Switching rating |
1.5W max. (※1) |
| Voltage drop |
5V max. |
| Leakage current |
1mA max. |
| Indicator |
Unstable: Red LED ; Stable: Green LED |
| Cable |
φ4.8, 2C, PVC |
| Temperature range |
-10℃~+60℃ (No freezing) |
| Shock |
50G (※2) |
| Vibration |
9G (※3) |
| Enclosure classification |
IEC 60529 IP67 |
| Protection circuit |
3 , 4 (※4) |
| Weight |
100g (3m cable) |
| Remark |
※1. Warning: Never exceed rating (watt=voltage×amperage). Permanent damage to sensor will occur. ※2. Sin wave / X.Y.Z. 3 directions / 3 times each direction / 11ms each time. ※3. Double amplitude 1.5mm / 10Hz~55Hz~10Hz(Sweep 1min) / X.Y.Z. 3 directions / 1 hour each time. ※4. 1=None / 2=Short-circuit / 3=Power source reverse polarity / 4=Surge suppression. |
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !