Parallel gripper (3-Finger)
- Home
- Product Information
- End of Arm Tooling (EOAT)
- Grippers
- Parallel gripper (2, 3 Finger)
- Parallel gripper (3-Finger)(MCHG2)
Tube I.D. φ16, 20, 25, 32, 40, 50, 63, 80, 100, 125 (mm). Through holes in body enable simple mounting.
- Through holes in body enable simple mounting.
- Body manufactured from high tensile, anodised aluminum giving good resistance to corrosion.
- Available with sensors.
- Magnetic as standard.
Acting type | Double acting |
---|---|
Tube I.D. (mm) | 16(※2), 20, 25, 32, 40, 50, 63(※2), 80, 100, 125 |
Stroke (mm) | 4, 6, 8, 12, 16, 20, 24, 32 |
Port size | M3×0.5, M5×0.8, Rc1/8, Rc1/4, Rc3/8 |
Fluid | Air |
Operating pressure range | 0.1~0.6 MPa |
Ambient temperature | -10~+60℃ (No freezing) |
Max.operating frequency | 30~120 (c.p.m) |
Lubrication | Not required |
Effective force (N.m) at (0.5 MPa) | Extemal: 14N~1270N, Internal: 16N~1320N (※1) |
Sensor switch | 2 wire: RDFE(V): Non-contact 3 wire: RNFE(V): NPN, RPFE(V): PNP |
Weight | 80g~6200g |
Remark | ※1. Values for ø16~ø25 are with gripping length(L) = 20 mm, for ø32~ø63 with gripping length(L) = 30 mm, and for ø80~ø125 with gripping length(L) = 50 mm.Refer to “Effective Gripping Force” data for the gripping force at each gripping position. ※2. ø16, ø63 are available with 2- finger type (Made to order). Please contact us if other size is needed. |
Please log-in
- Register
- Login In
- Anonymous login Caution
- Error Report
Anonymous login Caution Procedure Demonstration
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDFE Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MCSF-5, MCRPMS, MSBE, MCRJ-S, MCRQ, MCRQ-S, MCHC-6,32,40, MCHD, MCHH, MCHU, MCHS, MCHX, MCHG2, MCHJ, MCHY, MCRT, MEQI, MESF2, MESBEUM PU tube
Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)