MCHS2

Size: 50, 66, 80, 100, 125, 160, 200, 300. Compact design to ensure minimum interference while operating; robust T rail design, ensure accurate gripping. Can reach maximum torque suitable for long jaws design. Oval piston-driven design ensure maximum gripping force.
  • Clamping safety device: Gripping force safety device for O.D. gripping even with a drop pressure.
  • Compact design to ensure minimum interference while operating; robust T rail design, ensure accurate gripping.
  • Can reach maximum torque suitable for long jaws design.
  • Oval piston-driven design ensure maximum gripping force.
  • Hose-free direct connection: Air supply channel can connect directly without piping or through tread to assure the flexibility
    of supplying compressed air on any kind of automation system.
  • Assembling with a dust-proof module can prevent foreign matters (>0.5mm) entering the gripper.
  • Magnetic as standard.
MCHS2
Acting type Double acting
Size 50, 66, 80, 100, 125, 160, 200, 300
Medium Air
Stroke per-jaw 4~30 mm
Effective external gripping force (N)  (※1) 69~3283 N
Operating pressure range 0.3~0.8 MPa
Ambient temperature +5℃~+80℃
Close/Open time 0.02 ~ 0.45 s
Lubrication Not required
Compressed air consumption 4.1 ~ 1000 cm3
Accessories Mounting block, Accessory kits
Sensor switch RDC(V), RQC(V)
Proximity sensor RJY
Weight 0.14~14.2 kg
Recom. work piece weight 0.85~32 kg
Remark ※1. Under the condition of clamping length 40mm and operation pressure 0.6 MPa.
※2. 
Regularly relubricate the finger to increase the service life. Please contact us for grease info.
MCHS2 - OS
Acting type Double acting
Size 80, 100, 125, 160 mm
Stroke per-jaw Standaerd: 8, 10, 12, 16 mm
High: 4, 5, 6, 8 mm
Effective external gripping force  (※) Standaerd: 830 ~ 2632 N
High: 1558 ~ 54944 N
Close / Open time (s) Open: 0.05~0.25
Close: 0.03~0.15
Medium Air
Operating pressure range 0.4 ~ 0.6 MPa
Volume 50.2 ~ 250.5 cm3
Ambient temperature +5℃~+80℃
Lubrication Not required
Sensor switch RDC(V), RQC(V)
Accessories Accessory kits
Weight (kg) 0.57 ~ 3.5 kg
Remark ※ Under the condition of clamping length 0mm and operation pressure 0.6 MPa, at mid-stroke jaw position.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF2-5, MCRPM-20~40, MCRPMD-10, MCRPMS, MSBE, MCRQ2, MCRQ2-J, MCRQ2-S, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHU2, MCHS2(-OS), MCHX2, MCHG2, MCHY2, METI, MEQI, MEGS, MEGT, MEJQ, MESF2, MESBE
 
RLG Magnetic Position Sensor
Assembling style: MCJU, MCFB, MCMJP, MCGS2, MCDJ, MCSF-5, MCSF2-5, MSBE, MCRJ-S, MCRQ, MCRQ2, MCRQ-S, MCRQ2-S, MCHC2-6, MCHD*, MCHH, MCHU, MCHU2, MCHS, MCHS2, MCHX2, MCHG2, MCHJ, MCHJ2, MCHY2, MEQI
 
RJY Proximity sensor
Assembling style: MCTC, MCHJ, MCHS, Operating voltage: 10~30V DC, Current consumption: 10mA max, Output current: 150mA max
 
TOP