MCHY2

Tube I.D. φ10, 16, 20, 25 (mm). Compact design and lightweight construction. High gripping forces achieved via internal cams. Reduced required offset while moving gripper.
  • Compact design and lightweight construction.
  • High gripping forces achieved via internal cams. Reduced required offset while moving gripper.
  • Reference points on gripping fingers are standard.
  • Sensors can be mounted in any one of four positions.
  • Rod seal prevents foreign objects to enter piston.
  • Magnetic as standard.
Acting type Double Acting
Tube I.D. (mm) 10, 16, 20, 25
Medium Air
Operating pressure range 0.2~0.6 MPa
Ambient temperature -10~+60℃ (No freezing)
Repeatability ±0.2 mm
Max.operating frequency 60 (c.p.m) (*1)
Lubrication Not required  (*2)
Effective force (N.m) at (0.5 MPa) 0.16~2.28 N.m
Operating angle (both sides) Opened side:180°~182°, Closed side:-3°
Sensor switch RDC(V), RQC(V)
Weight 80g, 150g, 320g, 600g
Remark *1. Speed controllers are required.
*2. Sliding area of jaws need scheduled relubrication.
proimages/prod_orderno/E_MCHY2.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF2-5, MCRPM-20~40, MCRPMD-10, MCRPMS, MSBE, MCRQ2, MCRQ2-J, MCRQ2-S, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHU2, MCHS2(-OS), MCHX2, MCHG2, MCHY2, METI, MEQI, MEGS, MEGT, MEJQ, MESF2, MESBE
 
RLG Magnetic Position Sensor
Assembling style: MCJU, MCFB, MCMJP, MCGS2, MCDJ, MCSF-5, MCSF2-5, MSBE, MCRJ-S, MCRQ, MCRQ2, MCRQ-S, MCRQ2-S, MCHC2-6, MCHD*, MCHH, MCHU, MCHU2, MCHS, MCHS2, MCHX2, MCHG2, MCHJ, MCHJ2, MCHY2, MEQI
 
TOP