MCJA-3

Tube I.D. φ 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 (mm), Ultra Compact, light weight and space saving cylinder. Single and double acting available.
  • Ultra Compact, light weight and space saving cylinder. 
  • Wide range of bore sizes and strokes (12 mm~100 mm). 
  • Single and double acting available.
Acting type Double acting / Single acting
Tube I.D. (mm) 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
Port size M5×0.8, Rc1/8, Rc1/4, Rc3/8
Medium Air
Operating pressure range Double acting: 0.02~1 MPa, Single acting: 0.1~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5~+60℃ (No freezing)
Available speed range 50~500 mm/sec
Sensor switch RCB, RCE, RCE1, RDEP
proimages/prod_orderno/E_MCJA-3_.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RCB.RDB Sensor switch
Assembling style: MCJQ2, MCGA, MCGJ, MSB* .
 
RCE.RDE Sensor switch
Assembling style: MCFA, MCGB, MCGD, MCGJ, MCG3, MCGS, MCDA, MCSH, MCSS, MCSF, MCRA, MCJA, MCJQ, MCJT, MCKB, MCKC, MCHA, MCHB, MCHC, MSB*, MSL*.
 
RDEP Sensor switch
Assembling style: MCJQ, MCJT, MCFA, MCGB, MCGS, MCGD, MCGJ, MCG3, MCDA, MCSH, MCSS, MCRA, MCKB, MCHA, MCHB, MSB*, MSL*.
 
TOP