MCJT-3

Tube I.D. φ 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 (mm), Ultra Compact, light weight and space saving cylinder. Single and double acting available.
  • Ultra Compact, light weight and space saving cylinder. 
  • Wide range of bore sizes and strokes (12 mm~100 mm). 
  • Single and double acting available.
Acting type Double acting / Single acting
Tube I.D. (mm) 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
Port size M5×0.8, Rc1/8, Rc1/4, Rc3/8
Medium Air
Operating pressure range Double acting: 0.02~1 MPa, Single acting: 0.1~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5~+60℃ (No freezing)
Available speed range 50~500 mm/sec
Sensor switch RCB, RCE, RCE1, RDEP
proimages/prod_orderno/E_MCJT-3_.gif
RCB/RDB Sensor switch
Assembling style: MCJQ2, MCGA, MCGJ, MSB* .
 
RCE/RDE Sensor switch
Assembling style: MCJA, MCJQ, MCKJQ, MCFA, MCGB, MCGS, MCGD, MCGM, MCG3, MCDA, MCSH, MCSS, MCSQ, MCSF, MCRPMD, MCRA, MCKB, MCKC, MCHA, MCHB, MCHC, MSB*, MSL*.
 
RDEP Sensor switch
Assembling style: MCJA, MCJQ, MCKJQ, MCFA, MCGB, MCGS, MCGD, MCGM, MCG3, MCDA, MCSS, MCSH, MCSQ, MCRA, MCKB, MCKC, MSB*, MSL*.
 
PHS Rod end
Wide range available. Grease nipple as standard.
 
MFC Floating joint
Cyl. dia. φ 6~160(mm), Can be used in many applications. Strong simple construction designed for repetitive high usage.
 
MFCS Floating joint
Cyl. dia. φ 6~32(mm),The abnormal noise can be prohibited. Small in dimension but can be loaded high tension & compression.
 
TOP