MCKQI3 ISO 15552 standard cylinder with non-rotating rod | Hexagonal-shaft piston rod
- Home
- Product Information
- Air Cylinder
- Cylinder with Non-Rotating Rod
- ISO Standard
- Iso 15552 Standard Profile Cylinder With Non-Rotating Rod(MCKQI3)
Tube I.D.: 32, 40 (mm), Operating perssure range: 0.05~1 MPa, Proof pressure: 1.5 MPa, Available speed range: 50~500 mm/sec, Rod non-rotating accuracy: ±0.5°.
- Hexagonal rod design & Non lubrication
Cylinder with hexagonal rod design for non-rotating feature. Special housing and bushing enables self lubrication of piston rod. - High quality long service life
Hard anodised aluminium cylinder tubes offer a high resistance to corrosion and low internal friction. - Low noise level
Add cushion pad to reduce impact sound and vibration. - ISO 15552 standard specification
Conforms to ISO 15552 specification, make worldwide interchangeability. - Easy to insert reed switch
With four grooves on the tube, proximity and reed sensors can be easily inserted into any position.
| Tube I.D. (mm) | 32, 40 mm |
|---|---|
| Medium | Air |
| Operating perssure range | 0.05~1 MPa |
| Proof pressure | 1.5 MPa |
| Ambient temperature | -5℃~+60℃ (No freezing) |
| Available speed range | 50~500 mm/sec |
| Rod non-rotating accuracy | ±0.5° |
| Allowable rotational torque | 2.5 kgf-cm, 4.5 kgf-cm |
| Sensor switch | RDT, RQT, RCI |
Please log-in
- Register
- Login In
- Anonymous login Caution
- Error Report
Anonymous login Caution Procedure Demonstration
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !










