MCRPLK

Tube I.D.  φ32, 40 (mm), 50% space saving when compared to conventional cylinders. End caps with 3 air connections and adjustable cushioning.  Load strength is higher than MCRPLF series (about 4 Multiple).
  • 50% space saving when compared to conventional cylinders.
  • End caps with 3 air connections and adjustable cushioning.
  • Load strength is higher than MCRPLF series (about 4 Multiple).
  • Magnetic as standard.
Acting type Double acting
Tube I.D.(mm) 32, 40
Port size G1/4
No. of port 3
Medium Air
Operating pressure range 0.1~0.78 MPa
Stroke range (※) 100~3600 mm
Ambient Temperature -10℃ ~ +80℃ (No freezing)
Lubrication With or Without lubrication
Cushion With adjustable cushion at both ends
Sensor Switch RCAL
Sensor Switch Holder HPL
Remark ※1: In increments of 1mm.
※2: The tube isn't airtight, so the cylinder is allowed little leakage.
       Before the cylinder is sale, it has passed the standard of leakage test.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
MAC/MAD Shock absorber
MAC series:Miniature,Porous type,Long stroke ; MAD series:Adjustable,Porous adjustable type ; MACD series:Double cushion.
 
TOP