MCRQ-S

Tube I.D. φ 16, 20, 25 (mm). Rotation angle 90°, 180°, Allowable kinetic energy are 4 to 10 times more than MCRQ.
  • Allowable kinetic energy are 4 to 10 times more than MCRQ.
  • Shorter profile length compare with MCRQ.
  • The required installation space of piston axial direction is decreased due to there is no adjusting bolt or internal shock absorber.
Acting type Double acting
Tube I.D. (mm) φ16, φ20, φ25
Port size φ16 (M5×0.8), φ20, φ25 (Rc1/8)
Medium Air
Rotation 90°, 180°
Max. operating pressure 1 MPa (※1)
Min. operating pressure 0.2 MPa
Ambient temperature 0~+60℃ (No freezing)
Allowable kinetic energy (J) φ15 (0.231), φ20 (1.21), φ25 (1.82)
Rotation time adjustment range (s/90°) 0.2~1.0 (※2)
Cushion Shock absorber
Shock absorber type φ16 (MDSC-0806-3N), φ20 (MDSC-1008-3N), φ25 (MDSC-1412-3N)
Angle adjustment range Each rotation end ±3°
Weight 90°: 0.67, 1.55, 2.52 kg, 180°: 0.64, 1.48, 2.41 kg
Sensor switch RDFE(V): Without contact, RNF(V): NPN, RPF(V): PNP
Remark ※1. The maximum operating pressure of the actuator is restricted by the maximum allowable thrust of the shock absorber.
※2. For stable operation the time required for the rotary table to reach the rotation end after deceleration differs depending
      on the operating conditions (inertial moment of the load, rotation speed, and operating pressure), however,
      approximately 0.2 to 2 seconds are required.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
MDSC/MDFC Shock absorbers
MDSC: Non-Adjustable, MDFC: Adjustable.
 
RDFE Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MCSF-5, MCRPMS, MSBE, MCRJ-S, MCRQ, MCRQ-S, MCHC-6,32,40, MCHD, MCHH, MCHU, MCHS, MCHX, MCHG2, MCHJ, MCHY, MCRT, MEQI, MESF2, MESBE
 
TOP