MDSC/MDFC

MDSC: Non-Adjustable, MDFC: Adjustable.
  • Increase production rate. 
  • Extend machine life. 
  • Simplify equipment design. 
  • Reduce maintenance cost. 
  • Reduce vibration and noise levels.
Thread M8x10 ~ M36x1.5
Stroke 6~60 mm
Max. Nm per cycle 1.8~220 Nm
Effective max. weight 0.9~3250 kg
Max. impact speed 0.8~4 m/s
Max. Nm per hour 2,400~105,600 Nm
Operating temp. -10~+80℃ (No freezing)
Weight 12~1144 g

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP