MCSF2

Tube I.D. φ 5.2mm. Parallel design of guide and cylinder creates a slim and compact slide. The reduction of the height is about 1/3. Grooves on the body for sensor switch to be inserted into.
  • Ø5 : The thickness is 6.5 mm, realizing the slim compact.
  • Built-in guide for accurate motion.
  • Flush fitting sensor groove. 
  • Magnetic as standard.
Acting type Double acting
Tube I.D. 5.2mm
Stroke 10mm
Port size M3×0.5
Air Air
Operating pressure range 0.2~0.7 MPa
Proof pressure 1 MPa
Ambient temperature -10~+60℃ (No freezing)
Available speed range 50~300 mm/sec
Cushion spring stroke 2mm
Lubricator Not required
Stroke length tolerance +1.0
0
Stroke adjuster range Extend 5mm / Retract 5mm
Sensor switch RDCV, RQCV
Weight 22g

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF2-5, MCRPM-20~40, MCRPMD-10, MCRPMS, MSBE, MCRQ2, MCRQ2-J, MCRQ2-S, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHU2, MCHS2(-OS), MCHX2, MCHG2, MCHY2, METI, MEQI, MEGS, MEGT, MEJQ, MESF2, MESBE
 
RLG Magnetic Position Sensor
Assembling style: MCJU, MCFB, MCMJP, MCGS2, MCDJ, MCSF-5, MCSF2-5, MSBE, MCRJ-S, MCRQ, MCRQ2, MCRQ-S, MCRQ2-S, MCHC2-6, MCHD*, MCHH, MCHU, MCHU2, MCHS, MCHS2, MCHX2, MCHG2, MCHJ, MCHJ2, MCHY2, MEQI
 
TOP