MCTC

Awarded the 2022 Taiwan Excellence Award. Size: 20, 41, Total handing weight: 25kg, High rigidity locating pins with special treatment for good service life. Tapered locating stud for high locating accuracy. Repeat accuracy ±0.015mm.
Industrial Automation & Smart Manufacturing,Robotics & Cobot Automation, Automotive Manufacturing, Semiconductor Manufacturing, Electronics Assembly, Machine Tending
  • One robot base plate supports multiple tool plates, allowing quick switching between grippers, vacuum pads, and pneumatic tools while increasing production flexibility.
  • High repeatability of ±0.015 mm ensures accurate tool positioning for precision robotic applications.
  • Self-locking safety mechanism prevents accidental tool release even if the pneumatic supply is interrupted.
  • High-rigidity locating pins with special surface treatment provide long service life and excellent durability.
  • Tapered locating stud automatically aligns the tool for fast and accurate positioning.
  • Optional electric feed-through module enables automatic electrical connection and reduces manual wiring errors.
  • ISO-standard flange allows easy installation on most industrial robot arms.
  • Supports payloads up to 50 kg while maintaining high locking force and reliable operation.
  • Reduces changeover time and labor costs, making it ideal for high-mix, low-volume production.
  • Winner of the 2022 Taiwan Excellence Award, recognized for innovation, precision, and reliability in robotic end-of-arm tooling.
Size 20, 41
Recommended
handing weight (Size 20)
Tool : 3.5 kg [ with tool plate (T) ] (※1)
Workpiece : 21.5 kg
Total handing weight : 25 kg
Recommended
handing weight  (Size 41)
Tool : 18 kg [ with tool plate (T) ] (※1)
Workpiece : 32 kg
Total handing weight : 50 kg
Locking force 2300 N (Size 20), 4500 N (Size 41) (※2)
Repeat accuracy ±0.015 mm
Max. permissible XY-axis offset ±1 mm, ±2 mm
Max. permissible angular offset ±2˚
Operating pressure  0.45~0.7 MPa
Ambient temperature +5 ~ +60°C
Proximity sensor RJY
Weight Base plate(R) : 0.47 kg (Size 20), 1.3 kg (Size 41)
Tool  plate(T) : 0.37 kg (Size 20), 0.87 kg (Size 41)
Remark ※1. Tool and workpiece please refer to Applications.
※2. Under locking condition (operating pressure 0.45 MPa).
※3. Spring, tapered locating stud, and locating pin are consumables.
Please consider to replace when performing below expectations.
proimages/prod_orderno/E_MCTC.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RJY Proximity sensor
Assembling style: MCTC, MCHJ, MCHS, Operating voltage: 10~30V DC, Current consumption: 10mA max, Output current: 150mA max
 
TOP