MDO

Tube I.D. φ20, 32 (mm). Double acting. MDOC: Pivot type, MDOA: Front nose mounting type, MDOD: Double end rod type, MDON: Adjustable foward stroke type.
Tube I.D. (mm) 20, 32
Medium Filtered oil
Material of cylinder barrel 20: Anodised aluminium / 32: Stainless steel
Max. operating pressure 3.5 MPa
Proof pressure 5 MPa
Speed range 0.5~300 mm/sec
Ambient temperature -10~+60 ℃ (No freezing)
Sensor switch LN01G
proimages/prod_orderno/E_MDO.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
LN01G Sensor switch
Assembling style: MDO*, Voltage range: 5~240V DC/AC.
 
TOP