Twin-Guided Electric Actuator (Integrated Motor Controller)
- Home
- Product Information
- Electric Actuator
- Easy Control Electric Actuator
- Twin-Guided Electric Actuator (Integrated Motor Controller)(MEGSZ)
Specifications : 16, 20, Built-in motor and controller for an all-in-one. Three installation directions. Compact and lightweight. Excellent repeatability. Capable of withstanding torque and lateral force. Magnetic as standard.
- High anti-rotation accuracy.
- Compact and lightweight.
- Capable of withstanding torque and lateral force.
- Three installation directions.
- Excellent repeatability.
- Magnetic as standard.
- Built-in motor and controller for an all-in-one, space-saving design.
- Easy operation via I/O signal control for fast setup and use.
| Size | 16, 20 |
|---|---|
| Positioning repeatability | ±0.02 mm |
| Lead | Size 16 : 1 mm Size 20 : 2 mm |
| Ball screw | Size 16 : ø4 Size 20 : ø6 |
| Stroke |
Size 16 : 30 / 50 mm |
| Anti-rotation tolerance |
±0.06° |
| Sensor switch | RDC(V), RQC(V) |
| With step motor | Size 16 : □28 Size 20 : □35 |
| Max. speed | Size 16 : ≤ 50mm/s Size 20 : ≤ 100mm/s |
| Rated moment load(*1) | Size 16 : 0.7 N.m Size 20 : 2 N.m |
| Rated axial load(*1) | Size 16 : 0.7kg Size 20 : 0.95 kg |
| Max. thrust (*2) | Size 16 : 225N Size 20 : 680N |
| Remark | *1. The rated load refers to a 10,000 km estimated service life. Please refer to page "Capacity" for information on other load conditions.For static and dynamic load and moment calculations, refer to the MCGS series. *2. The actual push/pull force may vary depending on operating speed,acceleration/deceleration, load conditions, stroke, mounting orientation,external guide conditions, mechanical resistance, supply voltage,temperature rise, lubrication condition, and operating environment. The actual push/pull force may deviate from the stated value by ±20%. |
Download :
Please log-in
- Register
- Login In
- Anonymous login Caution
- Error Report
Anonymous login Caution Procedure Demonstration
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !






MindmanEzElectricActuator 1.0.0