MEQI

Size: 32, 40, 50, 63, 80, Standard: ISO 15552, Ball screw lead: 1, 2, 5, 10, 20, 32, Sensor switch: RDC, RQC, AC servo motor: 50, 100, 200, 400, 750W
  • Good repeatability accuracy ±0.02.
  • Pre-lubricated before shipment.
  • ISO 15552 standard specifications, various mounting fixtures available.
  • Ball screw drive, various strokes and leads available.
  • Compatible with external magnetic sensors.
Size 32, 40, 50, 63, 80
Standard ISO 15552
Repeatability (mm) ±0.02
Ball screw lead (mm) 1, 2, 5, 10, 20, 32
Ball screw 32: C7ø8
40: C7ø12
50: C7ø16
63: C7ø20
80: C7ø32
Stroke (mm) 32: 100~400/50 Pitch
40: 100~600/50 Pitch
50: 100~800/50 Pitch
63: 100~1000/50 Pitch
80: 100~1000/50 Pitch
Anti-rotating ccuracy (°) ±0.4
Sensor switch RDC(V), RQC(V)
AC servo motor (W) 50, 100, □42
200, 400, □56
Max. speed (mm/s) 50(100): 50~1000, 200(400): 250~1000, 750: 125~800
□42: 50~1000, □56: 250~1000
Max. thrust (N) 50(100): 35~720 (80~1600), 200(400): 170~680 (350~1400), 750: 420~2700
Max. thrust force at top speed (N) □42: 16~325, □56: 27~110
Remark *1. Special accuracy and lead are available.
*2. The rated load refers to a 10,000 km estimated service life. Please refer to the "Capacity" page in the MEQI series for information on other load conditions.
*3. Due to the characteristics of a step motor, thrust force is low at high speed. Lowering the operating speed can further increase the thrust force.

proimages/prod_orderno/E_MEQI.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF2-5, MCRPM-20~40, MCRPMD-10, MCRPMS, MSBE, MCRQ2, MCRQ2-J, MCRQ2-S, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHU2, MCHS2(-OS), MCHX2, MCHG2, MCHY2, METI, MEQI, MEGS, MEGT, MEJQ, MESF2, MESBE
 
RLG Magnetic Position Sensor
Assembling style: MCJU, MCFB, MCMJP, MCGS2, MCDJ, MCSF-5, MCSF2-5, MSBE, MCRJ-S, MCRQ, MCRQ2, MCRQ-S, MCRQ2-S, MCHC2-6, MCHD*, MCHH, MCHU, MCHU2, MCHS, MCHS2, MCHX2, MCHG2, MCHJ, MCHJ2, MCHY2, MEQI
 
CK10 Electric Actuator Controller
Support RS-485 communication (Modbus RTU), Support single / double pulse control, Support Position Table motion control function.
 
CM20 Electric Actuator Controller
Support RS-485 communication (Modbus RTU), Support single / double pulse control, Programmable motion control function.
 
TOP