MESH2

Size:16, 20 Apply for motor 20, 28 Mix. stroke 50mm, Mix. speed 50, 100, 400 mm/s.
Size 16, 20
Position repeatability ±0.02
Lead 16: 2 mm
25: 2, 8 mm
Maximum speed *1 Motor SM/ BM: ≤50~≤400 mm/s
Motor OBM: ≤50~≤200 mm/s
Work load  *2 Horizontal : 3 kg (16), 1.5, 6 kg (20)
Vertical :  0.8 kg (16), 0.8, 1.8 kg (20)
Pushing force *1, 3, 4 18~195 N
Max. stroke length 16: 100 mm
25: 100 mm
Encoder Incremental A/B/Z (4000PPR)
Motor size 16: 20 mm
25: 28 mm
Rated voltage DC 24V±10%
Sensor switch RLT
Remark

*1. The speed and force may change depending on the cable length, load, stroke and mounting conditions.

*2. The maximum load capacity decreases as the speed increases.

*3. The accuracy of pushing force is ± 20%.

*4. Pushing force for MESF2 is from 30% to 90%.
proimages/prod_orderno/E_MESH2.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RLT Slot-Type Photomicrosensor
Assembling style: METFB, METS2, MESH2, MESS2. Sensing distance: 6 mm, Differential distance: 0.025 mm max. Supply voltage: 8~24 VDC ± 10%, ripple (p-p): 10% max. Current consumption: 20 mA max.
 
CK10 Electric Actuator Controller
Support RS-485 communication (Modbus RTU), Support single / double pulse control, Support Position Table motion control function.
 
CM10 Electric Actuator Controller
Support single / double pulse control, Open loop, Sensors would be needed for origin return.
 
CM20 Electric Actuator Controller
Support RS-485 communication (Modbus RTU), Support single / double pulse control, Programmable motion control function.
 
TOP