METB

Size: 42, 55, 80. Belt driven unit with railway integrated. Extruded aluminiumanodized 6060 alloy,tempered stainless steel protection band. Carriage with sealed system to protect against pollution.
  • Belt driven unit with railway integrated. 
  • Extruded aluminiumanodized 6060 alloy,tempered stainless steel protection band. 
  • Carriage with sealed system to protect against pollution.
Size 42, 55, 80 mm
Max. speed 3 m/s
Max. stroke length 6000 mm
Min. stroke length 100 mm
Pulley drive ratio 90, 120, 160 mm
Number of teeth of pulley 18, 24, 32 mm

Belt width (Teeth type ATL5)

12, 16, 25 mm
Max. rpm 2000, 1500, 1150 g/min
Base weigth 1.6, 4.8, 6 kg
Added weight per 100 mm stroke 0.25, 0.37, 0.9 kg
Max. rated load Fx: 460, 820, 1650 N
Fy: 1560, 1850, 4500 N
Fz: 1560, 1850, 4500 N
Moments Mx: 20, 25, 80 Nm
My: 55, 120, 450 Nm
Mz: 55, 120, 450 Nm
lnertia moment Aluminum profile lx: 11.8, 36, 183 cm4
ly: 14.2, 45, 226 cm4
Positioning repeatability ±0.05 mm
Max. radial load on input shaft 220, 300, 300 N
No load torque >0.1, >0.5, 0.9 Nm
Sensor switch RDT, RQT, RCI

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RCI Sensor switch
Assembling style: MCQI*, MCKQI*,MCBQI*, MCJI, MCGI, MGTB, MGTU, MGTX, METB, Model, RCI-Voltage range:5~240V DC/AC, RCI-N/RCI-P/RNI/RPI-Voltage range:10~30V DC.
 
RDT/RQT Sensor switch
Assembling style: MCQI3, MCKQI3, MCBQI3, MCJI, MCGI, MGTB, MGTU, MGTX, MCRPL2-32~40, MCRPLF2-32~63, METB.
 
TOP