METSC

Size : 13, Apply for motor 42.
  • Easy-to use UI software
    Support traditional chinese/English/japanese user interfaces.
  • Support 3 different kind of control mode
    The industry’s first technology which one controller can support 3 different kind of control mode provide move flexibility on applications (Pulse, I/O, Communication).
  • Various control mode
    Position, speed, measure, pushing force, clamping force control. following control modes can be combined randomly to maximize the action mode.
Repeatability ±0.01 mm
Ball screw lead 5~20 mm
Maximum speed ≤ 250~ ≤ 1000 mm/s
Maximum payload Horizontal ≤ 24~ ≤ 70 kg
Vertical  ≤ 5~ ≤ 12 kg
Rated thrust 565, 283, 141 N
Stroke / pitch 50~1050 mm  /  50 mm Pitch
Motor dimension □42 mm
Ball screw spec C7ø16 mm
Remark * The maximum speed shown here is when software speed setting is 100%. When the stroke is over 750 mm, the run-out of the ball screw will occur.
* We recommend to low down the working speed under this circumstances.

 Software Download

TOP