MFU

By hollow fiber membrane, filtering accuracy of 0.01 μm and trapping efficiency of 99.99% are realized. Best suitable for semiconductor, measuring instruments, printing and medical industries. Fluid medium: Air, Nitrogen; Max. operating pressure: 1 MPa (at 20℃).
  • The small size and light weight filter handling the large flow
  • Equipped with Blast shelter function
    The main plastic body covering the filter case.
  • Oil-free specification with stainless steel body
  • Clean-room package is standardized

Max. operating flow*1 50L/min[ANR]、100L/min[ANR]
Membrane area 50L/min[ANR]: 107cm2
100L/min[ANR]: 215cm2
Fluid medium *2 Air, Nitrogen
Max. operating pressure *4 1 MPa (at 20°C)*3
Operating temp. range 5~50 ℃
Filtering accuracy *3 0.01 μm (Trapping efficiency: 99.99%)
Pressure resistance 1.5MPa (at 20℃)
Differential Pressure resistance 0.25 MPa (at 20℃)
Remark with Explosion-Proof Cover, Oil-Free spec.
Note *1. The primary pressure: Pressure loss at 0.7MPa; the air flow would become that of 0.03MPa. The maximum operating flow differs depending on the tube fitting's size.
*2. When the fluid medium is other than the above, contact us for details before using.
*3. Based on PISCO measuring condition.
*4. When the product is used beyond the operating temperature range, refer to the below "Relation of Operating Temp. & Max. Operating Pressure" before using. When the fluid medium is nitrogen, the max. operating pressure is 0.99MPa at 20℃.
UB Polyurethane tube
Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories. The polyurethane tube, featuring excellent flexibility, helps compact piping requiring small bending radius. 10 tubing colors, Fluid medium : Air, water. Max. operating pressure: 1.0 MPa. Suitable for piping in cleanroom environments.
 
UC Soft polyurethane tube
Soft Polyurethane, Best suitable for compact piping. The excellent flexibility enables piping in a narrow space and achieves a small bend radius. Clear type of 6 colors are available. Fluid medium: Air, water. Max. operating pressure: 0.7 MPa.
 
UBT Dedicated Polyurethane Tube for Air
Polyurethane tube, 9 tubing colors, Fluid medium: Air.  Max. operating pressure: 1.0 MPa.  Featuring excellent flexibility, helps compact piping requiring small bending radius. Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories.
 
UD Vacuum Tube
Excellent flexibility, ideal for piping in oscillating sections. Ideal for compact piping requiring a small bend radius. Available in 1 color and 5 sizes. Fluid medium: Air.  Max. operating pressure: 0.4 MPa.
 
NA/NB Nylon tube
Nylon Tube, Fine Pressure, Wear, and Cold Resistance. NB Tube for Hot Water and Thermal Oil. Excellent Bending Fatigue Resistance. Stably Usable for Long Time. 12 Color Selections for NB Tube. 9 Color Selections for NA Tube. Fluid medium: Air, water, heat medium oil (condition) Max. operasting pressure: 2 MPa
 
TOP